??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9266006
HELP_VARIABLE
Order Number
9266006
Lenght
1195.000 mm
Radius
2190.390 mm
Radius 1
2657.550 mm
Radius 2
2698.430 mm
length
954.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D